47.4.6 High/Low-Voltage Detect Characteristics

Table 47-12. 
Standard Operating Conditions (unless otherwise stated)
Param No. Sym. Characteristic Min. Typ. Max. Units Conditions
HLVD01 VDET Voltage Detect 1.73(1) 1.90 2.07 V HLVDSEL = 0000
1.91 2.10 2.29 V HLVDSEL = 0001
2.05 2.25 2.45 V HLVDSEL = 0010
2.28 2.50 2.73 V HLVDSEL = 0011
2.37 2.60 2.83 V HLVDSEL = 0100
2.5 2.75 3.00 V HLVDSEL = 0101
2.64 2.90 3.16 V HLVDSEL = 0110
2.87 3.15 3.43 V HLVDSEL = 0111
3.05 3.35 3.65 V HLVDSEL = 1000
3.28 3.60 3.92 V HLVDSEL = 1001
3.41 3.75 4.09 V HLVDSEL = 1010
3.64 4.00 4.36 V HLVDSEL = 1011
3.82 4.20 4.58 V HLVDSEL = 1100
3.96 4.35 4.74 V HLVDSEL = 1101
4.23 4.65 5.07 V HLVDSEL = 1110

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Device operation below VDD = 1.8 V is not recommended.