22.8.4 CLCnSEL0
Name: | CLCnSEL0 |
Address: | 0x0D8 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
D1S[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | x | x | x | x | x | x | x |
Bits 6:0 – D1S[6:0] CLCn Data1 Input Selection
DyS | Input Source | DyS (cont.) | Input Source (cont.) |
---|---|---|---|
[0] 0000 0000 | CLCIN0PPS | [26] 0001 1010 | PWM3S1P2_OUT |
[1] 0000 0001 | CLCIN1PPS | [27] 0001 1011 | NCO1 |
[2] 0000 0010 | CLCIN2PPS | [28] 0001 1100 | CMP1_OUT |
[3] 0000 0011 | CLCIN3PPS | [29] 0001 1101 | CMP2_OUT |
[4] 0000 0100 | FOSC | [30] 0001 1110 | ZCD |
[5] 0000 0101 | HFINTOSC(1) | [31] 0001 1111 | IOC |
[6] 0000 0110 | LFINTOSC(1) | [32] 0010 0000 | DSM1 |
[7] 0000 0111 | MFINTOSC(1) | [33] 0010 0001 | HLVD_OUT |
[8] 0000 1000 | MFINTOSC (32 kHz)(1) | [34] 0010 0010 | CLC1 |
[9] 0000 1001 | SFINTOSC (1 MHz)(1) | [35] 0010 0011 | CLC2 |
[10] 0000 1010 | SOSC(1) | [36] 0010 0100 | CLC3 |
[11] 0000 1011 | EXTOSC(1) | [37] 0010 0101 | CLC4 |
[12] 0000 1100 | ADCRC(1) | [38] 0010 0110 | U1TX |
[13] 0000 1101 | CLKR | [39] 0010 0111 | U2TX |
[14] 0000 1110 | TMR0 | [40] 0010 1000 | U3TX |
[15] 0000 1111 | TMR1 | [41] 0010 1001 | SPI1_SDO |
[16] 0001 0000 | TMR2 | [42] 0010 1010 | SPI1_SCK |
[17] 0001 0001 | TMR3 | [43] 0010 1011 | SPI1_SS |
[18] 0001 0010 | TMR4 | [44] 0010 1100 | SPI2_SDO |
[19] 0001 0011 | SMT1 | [45] 0010 1101 | SPI2_SCK |
[20] 0001 0100 | CCP1 | [46] 0010 1110 | SPI2_SS |
[21] 0001 0101 | PWM1S1P1_OUT | [47] 0010 1111 | I2C_SCL |
[22] 0001 0110 | PWM1S1P2_OUT | [48] 0011 0000 | I2C_SDA |
[23] 0001 0111 | PWM2S1P1_OUT | [49] 0011 0001 | CWG1A |
[24] 0001 1000 | PWM2S1P2_OUT | [50] 0011 0010 | CWG1B |
[25] 0001 1001 | PWM3S1P1_OUT | [51] 0011 0011 | - |
Note:
|
Reset States: |
|