Jump to main content
26.10.5 TxCLKCON
Timer Clock Source
Selection RegisterName: | TxCLKCON |
Address: | 0x320,0x32D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | CS[3:0] | |
Access | | | | | R/W | R/W | R/W | R/W | |
Reset | | | | | 0 | 0 | 0 | 0 | |
Bits 3:0 – CS[3:0] Timer Clock Source
Selection
Table 26-3. Clock Source
SelectionCS | Clock
Source |
---|
Timer2 | Timer4 |
---|
1111 | CLC4_OUT |
1110 | CLC3_OUT |
1101 | CLC2_OUT |
1100 | CLC1_OUT |
1011 | ZCD_OUT |
1010 | NCO1_OUT |
1001 | CLKREF_OUT |
1000 | EXTOSC |
0111 | SOSC |
0110 | MFINTOSC (32
kHz) |
0101 | MFINTOSC
(500 kHz) |
0100 | LFINTOSC |
0011 | HFINTOSC |
0010 | FOSC |
0001 | FOSC/4 |
0000 | Pin
selected by T2INPPS | Pin
selected by T4INPPS |