20.1 Overview
The pins denoted in the table below can be configured to operate as interrupt-on-change (IOC) pins for this device. An interrupt can be generated by detecting a signal that has either a rising edge or a falling edge. Any individual PORT pin, or combination of PORT pins, can be configured to generate an interrupt.
| Device | PORTA | PORTB | PORTC | 
|---|---|---|---|
| 14-pin devices | ● | ● | |
| 20-pin devices | ● | ● | ● | 
Important: If MCLRE =
            
1 or LVP = 1, the MCLR pin
         port functionality is disabled and IOC on that pin is not available.The interrupt-on-change module has the following features: 
- Interrupt-on-change enable (Host Switch)
 - Individual pin configuration
 - Rising and falling edge detection
 - Individual pin interrupt flags
 
The following figure is a block diagram of the IOC module.