23.3 Selectable Duty Cycle
The DC bits are
         used to modify the duty cycle of the output clock. A duty cycle of 0%, 25%, 50%, or 75% can
         be selected for all clock rates when the DIV value is
         not 
      
      0b000. When DIV = 0b000, the duty cycle defaults to
         50% for all values of DC except 0b00, in which case the duty cycle is 0%
         (constant low output).Important: Clock dividers and clock
         duty cycles can be changed while the module is enabled but doing so may cause glitches to
         occur on the output. To avoid possible glitches, clock dividers and clock duty cycles will
         be changed only when the EN bit is clear.