18.4.3 PMD2
| Name: | PMD2 |
| Address: | 0x065 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CCP1MD | CWG1MD | DSM1MD | NCO1MD | ACTMD | DAC1MD | ADCMD | C1MD | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – CCP1MD Disable Capture Compare 1
| Value | Description |
|---|---|
| 1 | CCP1 module disabled |
| 0 | CCP1 module enabled |
Bit 6 – CWG1MD Disable Complimentary Waveform Generator 1
| Value | Description |
|---|---|
| 1 | CWG1 module disabled |
| 0 | CWG1 module enabled |
Bit 5 – DSM1MD Disable Digital Signal Modulator
| Value | Description |
|---|---|
| 1 | DSM module disabled |
| 0 | DSM module enabled |
Bit 4 – NCO1MD Disable Numerically Controlled Oscillator 1
| Value | Description |
|---|---|
| 1 | NCO1 module disabled |
| 0 | NCO1 module enabled |
Bit 3 – ACTMD Disable Active Clock Tuning
| Value | Description |
|---|---|
| 1 | Active Clock Tuning disabled |
| 0 | Active Clock Tuning enabled |
Bit 2 – DAC1MD Disable Digital-to-Analog Converter
| Value | Description |
|---|---|
| 1 | DAC module disabled |
| 0 | DAC module enabled |
Bit 1 – ADCMD Disable Analog-to-Digital Converter
| Value | Description |
|---|---|
| 1 | ADC module disabled |
| 0 | ADC module enabled |
Bit 0 – C1MD Disable Comparator 1
| Value | Description |
|---|---|
| 1 | CM1 module disabled |
| 0 | CM1 module enabled |