| Document |
- Package top markings added
- Editorial updates throughout the document
|
| PORT | Slew Rate Limit Enable (SLR) bit in the Port Control
(PORTCTRL) register added |
| ADC | PGA initialization time is 20 µs |
| USART | Description of IrDA Event Input Enable (IREI) bit in
Event Control (EVCTRL) corrected |
| INTCTRL | Added information: When configuring the entire Flash as
BOOT section, the IVSEL bit in the CTRLA register is
ignored. |
| TWI | CTRLA.SDASETUP is used in client mode to select the clock
hold time to ensure minimum setup time |
| Electrical Characteristics |
|