33.18 AC
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VIN | Input voltage | -0.2 | - | VDD | V | |
| VOFF | Input offset voltage | 0.7V < VIN < (VDD - 0.7V) | -20 | 2.0 | +20 | mV |
| VIN = [-0.2V, VDD] | -40 | 5.0 | +40 | |||
| IL | Input leakage current | - | 5 | - | nA | |
| TSTART | Start-up time | - | 1.3 | - | µs | |
| VHYS | Hysteresis | HYSMODE = 0x0 | - | 0 | - | mV |
HYSMODE = 0x1 | - | 10 | - | |||
HYSMODE = 0x2 | - | 30 | - | |||
HYSMODE = 0x3 | - | 55 | - | |||
| tPD | Propagation delay | 25 mV Overdrive, VDD ≥ 2.7V | - | 50 | - | ns |
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VIN | Input voltage | -0.2 | - | VDD | V | |
| VOFF | Input offset voltage | 0.7V < VIN < (VDD - 0.7V) | -30 | 2.5 | +30 | mV |
| VIN = [0V, VDD] | -50 | 8.0 | +50 | |||
| IL | Input leakage current | - | 5 | - | nA | |
| TSTART | Start-up time | - | 1.3 | - | µs | |
| VHYS | Hysteresis | HYSMODE = 0x0 | - | 0 | - | mV |
HYSMODE = 0x1 | - | 10 | - | |||
HYSMODE = 0x2 | - | 40 | - | |||
HYSMODE = 0x3 | - | 80 | - | |||
| tPD | Propagation delay | 25 mV overdrive, VDD ≥ 2.7V | - | 150 | - | ns |