33.5 Power Consumption
Operating conditions:
- VDD = 3V
- T = 25°C
- OSC20M used as the system clock source, unless otherwise specified
- System power consumption measured with peripherals disabled and without I/O drive
| Mode | Description | Condition | Min. | Typ. | Max. | Unit | |
|---|---|---|---|---|---|---|---|
| Active | Active power consumption | CLK_CPU = 20 MHz (OSC20M) | VDD = 5V | - | 9.1 | - | mA |
| CLK_CPU = 10 MHz (OSC20M div2) | VDD = 5V | - | 4.9 | - | mA | ||
| VDD = 3V | - | 2.8 | - | mA | |||
| CLK_CPU = 5 MHz (OSC20M div4) | VDD = 5V | - | 2.8 | - | mA | ||
| VDD = 3V | - | 1.6 | - | mA | |||
| VDD = 2V | - | 1.1 | - | mA | |||
| CLK_CPU = 32.768 kHz (OSCULP32K) | VDD = 5V | - | 18 | - | µA | ||
| VDD = 3V | - | 10 | - | µA | |||
| VDD = 2V | - | 7.2 | - | µA | |||
| Idle | Idle power consumption | CLK_CPU = 20 MHz (OSC20M) | VDD = 5V | - | 2.4 | 3.6(1) | mA |
| CLK_CPU = 10 MHz (OSC20M div2) | VDD = 5V | - | 1.4 | 2.1(1) | mA | ||
| VDD = 3V | - | 0.8 | 1.2(1) | mA | |||
| CLK_CPU = 5 MHz (OSC20M div4) | VDD = 5V | - | 1.0 | 1.5(1) | mA | ||
| VDD = 3V | - | 0.6 | 0.9 | mA | |||
| VDD = 2V | - | 0.4 | - | mA | |||
| CLK_CPU = 32.768 kHz (OSCULP32K) | VDD = 5V | - | 4.8 | 15(1) | µA | ||
| VDD = 3V | - | 2.4 | 10(1) | µA | |||
| VDD = 2V | - | 1.5 | - | µA | |||
| Standby | Standby power consumption | RTC running at 1.024 kHz from external XOSC32K (CL = 7.5 pF) | - | 0.7 | - | µA | |
| RTC running at 1.024 kHz from internal OSCULP32K | T = 25°C | - | 0.7 | 2.0 | µA | ||
| T = 85°C | - | - | 6.0(1) | µA | |||
| T = 125°C | - | - | 8.0 | µA | |||
| Power Down/Standby | Power-down/Standby power consumption are the same when all peripherals are stopped | All peripherals stopped | T = 25°C | - | 0.1 | 1.5 | µA |
| T = 85°C | - | - | 4.0(1) | µA | |||
| T = 125°C | - | - | 7.0 | µA | |||
| Reset | Reset power consumption | Reset line pulled low | - | 100 | - | µA | |
Note:
- These values are based on characterization and not covered by production test limits.