33.16 ADC
Operating conditions:
- TA = [-40, 125]°C
- Sample rate defined for
SAMPDUR =
0x02with ADC in Free-Running mode - Applies for all allowed combinations of VREF selections and sample rates, unless otherwise specified
- Characteristics are identical with and without PGA enabled, unless otherwise specified
| Symbol | Description | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VDD | Supply Voltage | 1.8 | - | 5.5 | V | |
| VREF | Reference voltage | REFSEL = Internal Reference | 1.024 | - | VDD - 0.5 | |
| REFSEL = External Reference | 1 | - | 5.5 | |||
| REFSEL = VDD | 1.8 | - | 5.5 | |||
| CIN | Input capacitance | PGA disabled | - | 8 | - | pF |
| PGA enabled | - | 7 | - | |||
| RIN | Input resistance | - | 10 | - | kΩ | |
| VIN | Input voltage range | Single-ended mode | 0 | - | VREF | V |
| Differential mode | -0.1 | - | VDD + 0.1 |
| Symbol | Description | Conditions | Min. | Typ. | Max. | Unit | |
|---|---|---|---|---|---|---|---|
| fCLK_ADC | Conversion rate | PGA disabled | REFSEL = Internal Reference | - | - | 187 | ksps |
| REFSEL = External Reference | - | - | 375 | ||||
| REFSEL = VDD | |||||||
| PGA enabled | REFSEL = Internal Reference | - | - | 107 | |||
| REFSEL = External Reference | - | - | 181 | ||||
| REFSEL = VDD | |||||||
| CLK_ADC | ADC clock frequency | REFSEL = Internal Reference | 300 | - | 3000 | kHz | |
| REFSEL = External Reference | 300 | - | 6000 | ||||
| REFSEL = VDD | |||||||
| TS | Sampling time | PGA disabled | 0.5 | - | 255.5 | CLK_ADC cycles | |
| PGA enabled | 1 | - | 256 | ||||
| Symbol | Description | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Res | Resolution | - | - | 12 | bit | |
| EINL | Integral nonlinearity |
VDD = 3.0V | -2.0 | 0.8 | 2.0 | LSb |
| EDNL | Differential nonlinearity | -0.9 | 0.8 | 1.4 | ||
| EOFF | Offset error | -28 | 1.5 | 28 | ||
| EGAIN | Gain error | -2.1 | 0.6 | 2.1 | ||
| ET | Total unadjusted error | - | 5 | 21 |
Note:
- These values are based on characterization and are not covered by production test limits.
| Symbol | Description | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Res | Resolution | - | - | 12 | bit | |
| EINL | Integral nonlinearity |
VDD = 3.0V | -2.3 | 1 | 2.3 | LSb |
| EDNL | Differential nonlinearity | -0.9 | 1 | 1.6 | ||
| EOFF | Offset error | -28 | 1.5 | 28 | ||
| EGAIN | Gain error | -81 | 7 | 81 | ||
| ET | Total unadjusted error | - | 10 | 42 |
Note:
- These values are based on characterization and are not covered by production test limits.
| Symbol | Description | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| NRMS | Input Noise | PGA Gain = 1V/V | - | 32 | - | µVRMS |
| PGA Gain = 2V/V | - | 63 | - | |||
| PGA Gain = 4V/V | - | 125 | - | |||
| PGA Gain = 8V/V | - | 250 | - | |||
| PGA Gain = 16V/V | - | 500 | - | |||
| EGAIN |
Gain error | PGA Gain = 1V/V | -0.4 | -0.2 | 0.4 | % |
| PGA Gain = 2V/V | -0.5 | -0.2 | 0.5 | |||
| PGA Gain = 4V/V | -0.7 | -0.3 | 0.7 | |||
| PGA Gain = 8V/V | -1.2 | -0.6 | 1.2 | |||
| PGA Gain = 16V/V | -1.7 | -0.8 | 1.7 |
Note:
- These values are based on characterization and are not covered by production test limits.