This bit field controls whether the Window Comparator is enabled or
not, and which thresholds will set the Window Comparator (WCMP) interrupt
flag.
In the table below, OUTPUT is the 16-bit result or sample selected by
WINSRC. WINLT and WINHT are the 16-bit low threshold value and the 16-bit high
threshold value, respectively.
| Value | Name | Description |
|---|
| 0x0 |
NONE |
Window
Comparator disabled |
| 0x1 |
BELOW |
OUTPUT < WINLT |
| 0x2 |
ABOVE |
OUTPUT > WINHT |
| 0x3 |
INSIDE |
WINLT < OUTPUT < WINHT |
| 0x4 |
OUTSIDE |
OUTPUT < WINLT or OUTPUT >WINHT |
| Other |
- |
Reserved |