30.5.8 Debug Control
| Name: | DBGCTRL |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBGRUN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – DBGRUN Run in Debug Mode
This bit controls whether the ADC will continue operation or not when in Debug mode and the CPU is halted.
| Value | Description |
|---|---|
| 0 | The ADC will not continue operating in Debug mode when the CPU is halted. An ongoing conversion or burst accumulation will finish before the ADC stops. |
| 1 | The ADC will continue operating in Debug mode when the CPU is halted |