9.7.9 PCLATH

Program Counter Latches

Write Buffer for the upper seven bits of the Program Counter

Name: PCLATH
Offset: 0x000A

Bit 76543210 
  PCLATH[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:0 – PCLATH[6:0] High PC Latch Register

Holding register for Program Counter bits [6:0]