9.7.6 FSR1

The FSR1 value is the address of the data to which the INDF1 register points.
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  1. FSR1H: Accesses the high byte FSR1[15:8].
  2. FSR1L: Accesses the low byte FSR1[7:0].
Name: FSR1
Offset: 0x0006

Indirect Address Register

Bit 15141312111098 
 FSR1[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FSR1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – FSR1[15:0]

Address of INDF1 data
The individual bytes in this multibyte register can be accessed with the following register names: FSR1H: Accesses the high byte FSR1[15:8]. FSR1L: Accesses the low byte FSR1[7:0].