9.7.5 FSR0

The FSR0 value is the address of the data to which the INDF0 register points.
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  1. FSR0H: Accesses the high byte FSR0[15:8].
  2. FSR0L: Accesses the low byte FSR0[7:0].
Name: FSR0
Offset: 0x0004

Indirect Address Register

Bit 15141312111098 
 FSR0[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FSR0[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – FSR0[15:0] Address of INDF0 data

The individual bytes in this multibyte register can be accessed with the following register names: FSR0H: Accesses the high byte FSR0[15:8]. FSR0L: Accesses the low byte FSR0[7:0].