29.9.7 PWMxGIR
Name: | PWMxGIR |
Offset: | 0x0493,0x0513,0x0993,0x0A13 |
PWMx Interrupt Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
S1P2 | S1P1 | ||||||||
Access | R/W/HS | R/W/HS | |||||||
Reset | 0 | 0 |
Bit 1 – SaP2 Slice “a” Parameter 2 Interrupt Flag
Value | Name | Description |
---|---|---|
1 | Variable Aligned or Compare | Compare match between P2 and PWM counter has occurred |
1 | Center-Aligned | PWMx_SaP2_out has changed |
1 | Right Aligned | Left edge of PWMx_SaP2_out pulse has occurred |
1 | Left Aligned | Right edge of PWMx_SaP2_out pulse has occurred |
0 | All | Interrupt event has not occurred |
Bit 0 – SaP1 Slice “a” Parameter 1 Interrupt Flag
Value | Name | Description |
---|---|---|
1 | Variable Aligned or Compare | Compare match between P1 and PWM counter has occurred |
1 | Center-Aligned | PWMx_SaP1_out has changed |
1 | Right Aligned | Left edge of PWMx_SaP1_out pulse has occurred |
1 | Left Aligned | Right edge of PWMx_SaP1_out pulse has occurred |
0 | All | Interrupt event has not occurred |