29.9.5 PWMxCPRE
Name: | PWMxCPRE |
Offset: | 0x0491,0x0511,0x0991,0x0A11 |
PWMx Clock Prescaler Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CPRE[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – CPRE[7:0] PWM Clock Prescale Value
Value | Description |
---|---|
n | PWM clock is prescaled by n+1 |