29.9.3 PWMxLDS
Name: | PWMxLDS |
Offset: | 0x048E,0x050E,0x098E,0x0A0E |
PWMx Auto-load Trigger Source Select Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LDS[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – LDS[2:0] Auto-load Trigger Source Select
LDS | Source |
---|---|
111 |
Reserved |
110 |
CLC4_OUT |
101 |
CLC3_OUT |
100 |
CLC2_OUT |
011 |
CLC1_OUT |
010 |
PWMIN1PPS |
001 |
PWMIN0PPS |
000 |
Auto-load Disabled |