2.1 Logic Levels
To determine whether a bit is 1 or 0, the receiving I/O performance is characterized by two parameters, Voltage Input High (VIH) and Voltage Input Low (VIL). VIH and VIL specify the worst-case inputs ensure to be 1 or 0. An input signal between these values is undefined behavior, as shown in Figure 2-1.