2.3 Missing Ground Connection
Missing ground connection is generally an issue during the prototyping and development stage, but worth mentioning as it’s easy to miss out. When communicating between two separate boards both boards must share a common ground. If omitted, the two devices may behave erratically or not at all, depending on the specific conditions, at the moment.