2.5 Slew Rates
The slew rate determines how fast I/O can change state, from 0 to 1 (rising) and 1 to 0 (falling). Slew rate is critical for open-drain serial communication, like I2C. If the slew rate is too low, it may not work correctly. The slew rate problems in I2C are usually caused by weak pull-up resistors or high bus capacitance.
In general, I2C is not suitable for long wiring runs due to these limitations. However, one can use specialized interface devices on the market to extend I2C over long distances.