1.2.2.2 Host MCU Board with mikroBUS Socket via mikroBUS Interface
The RNBD350 Add On Board can also be used by host MCU boards with mikroBUS sockets using the control interface. The following table shows how the pinout on the RNBD350 Add On Board mikroBUS interface corresponds to the pinout on the mikroBUS socket.
| Pin No on mikroBUS™ |
Standard Pin on mikroBUS |
Pin on RNBD350PE Module |
Description |
|---|---|---|---|
| 1 | AN | PA9, UART MODE SWITCH | UART mode switch |
| 2 | RST | NMCLR | RNBD350PE Module reset pin |
| 3 | CS | PA4, UART RTS | RNBD350PE Module UART RTS |
| 4 | SCK | PA10, BT_STATUS_IND1 | Bluetooth® Low Energy status indication 1 |
| 5 | MISO | PB8, BT_STATUS_IND2 | Bluetooth Low Energy status indication 2 |
| 6 | MOSI | PB4, UART_TX_IND | UART transmit indication from the RNBD350PE Module |
| 7 | 3.3V | — | 3.3V from host MCU socket |
| 8 | GND | GND | GND |
| 9 | GND | GND | GND |
| 10 | 5V | — | NC |
| 11 | SDA | — | NC |
| 12 | SCL | — | NC |
| 13 | RX | PB6, UART RXD | RNBD350PE Module UART RXD |
| 14 | TX | PA5, UART TXD | RNBD350PE Module UART TXD |
| 15 | INT | PA6, UART CTS | RNBD350PE Module UART CTS |
| 16 | PWM | PB9, UART RX INDICATION | UART RX indication to the RNBD350PE Module |