1.2.2.1 Host PC with On-Board MCP2200 USB-to-UART Converter
The simplest method to use the RNBD350 Add On Board is to connect it to a PC host that supports USB CDC virtual COM (serial) ports using the on-board MCP2200 USB-to-UART Converter. The user can send simple ASCII commands to the RNBD350 module by using a terminal emulator application. In this situation, the PC acts as the host device. In addition to UART, status and other control GPIOs from the RNBD350PE module are also connected to MCP2200 GPIO pins.
The MCP2200 is configured in Reset condition until the USB supply is plugged in.
| Pin on MCP2200 | Pin on the RNBD350PE Module | Description |
|---|---|---|
| TX | PB6, UART RXD | RNBD350PE Module UART RXD |
| RX | PA5, UART TXD | RNBD350PE Module UART TXD |
| RTS | PA6, UART CTS | RNBD350PE Module UART CTS |
| CTS | PA4, UART RTS | RNBD350PE Module UART RTS |
| GP0 | PB4, UART TX INDICATION | UART TX indication |
| GP1 | PB5, Bluetooth® Low Energy Status LED | Bluetooth Low Energy Status LED |
| GP2 | NMCLR | RNBD350PE Module Reset pin |
| GP3 | PA8, EVENT INDICATION | Event indication |
| GP4 | PA10, BT_STATUS_IND1 | Bluetooth Low Energy status indication 1 |
| GP5 | PB8, BT_STATUS_IND2 | Bluetooth Low Energy status indication 2 |
| GP6 | PA9, UART MODE SWITCH | UART mode switch |
| GP7 | PB9, UART RX INDICATION | UART RX indication |