Right/Left/Center/Variable
Aligned modes of operation
Multiple clock and Reset
signal selections
Three 16-Bit Timers (TMR0/1/3)
Two 8-Bit Timers (TMR2/4) with
Hardware Limit Timer (HLT)
Two Universal Timers
(TU16A/TU16B):
New Timer modules with features of TMR0/TMR1/TMR2
(Gate, Hardware Limit)
Two 16-bit timers can be chained together to
create a combined 32-bit timer
Eight Configurable Logic Cells
(CLC):
Integrated combinational and
sequential logic
One Complimentary Waveform Generator
(CWG):
Rising and falling edge
dead-band control
Full Bridge, Half Bridge,
One-Channel drive modes
Multiple signal sources
Programmable dead band
Fault-shutdown input
Two Capture/Compare/PWM (CCP)
Modules:
16-bit resolution for
Capture/Compare modes
10-bit resolution for PWM
mode
One Numerically Controlled Oscillator
(NCO):
Generates true linear
frequency control and increased frequency resolution
Input clock up to 64 MHz
Programmable CRC with Memory Scan:
Reliable data/program memory
monitoring for Fail-Safe operation (e.g., Class B)
Calculate 32-bit CRC over any
portion of Program Flash Memory
Two UART Modules:
One module (UART1) supports
LIN host and client, DALI® mode and DMX512 mode
Asynchronous UART, RS-232,
RS-485 compatible
Automatic and user timed
BREAK period generation
Automatic checksums
Programmable Stop bits (1,
1.5 and 2 Stop bits)
Wake-up on BREAK
reception
DMA compatible
One SPI Module:
Configurable length
bytes
Arbitrary length data
packets
Transmit-without-receive and
receive-without-transmit options
Transfer byte counter
Separate transmit and receive
buffers with 2-byte FIFO and DMA capabilities
One I2C Module, SMBus,
PMBus™ Compatible:
Supports Standard mode (100
kHz), Fast mode (400 kHz) and Fast mode plus (1 MHz) modes of operation
7-bit and 10-bit Addressing
modes with Address Masking modes
Dedicated address, transmit
and receive buffers and DMA capabilities
Bus collision detection with
arbitration
Bus time-out detection and
handling
I2C, SMBus 2.0 and
SMBus 3.0, and 1.8V input level selections
Separate transmit and receive
buffers with 2-byte FIFO and DMA capabilities
Multi-Host mode, including
self-addressing
8-Bit Signal Routing Port Module:
Provides internal ports used to interconnect
digital peripherals
Module can form hardware state machines without
any external pins
Interrupt-on-change and DMA triggers available on
all Signal Routing pins
Device I/O Port Features:
26 I/O pins
(PIC18F24/25/26Q71)
37 I/O pins
(PIC18F44/45/46Q71)
44 I/O pins (PIC18F54/55/56Q71)
Individually programmable I/O
direction, open-drain, slew rate and weak pull-up control
Interrupt-on-change on most
pins
Three programmable external
interrupt pins
Peripheral Pin Select (PPS):
Enables pin mapping of
digital I/O
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.