Active Clock Tuning of HFINTOSC for better accuracy
31 kHz Low-Power Internal Oscillator (LFINTOSC)
External 32 kHz Crystal Oscillator (SOSC)
External High-Frequency Oscillator Block:
Three crystal/resonator modes
Digital Clock Input mode
4x PLL with external sources
Fail-Safe Clock Monitor:
Allows for operational recovery if external clock
stops
Oscillator Start-up Timer (OST):
Ensures stability of crystal
oscillator sources
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.