Doze: CPU and Peripherals Running at Different Cycle Rates
(CPU is typically slower)
Idle: CPU Halted While Peripherals Operate
Sleep: Lowest Power Consumption
Peripheral Module Disable (PMD):
Ability to selectively disable hardware module to
minimize active power consumption of unused peripherals
Analog Peripheral Manager:
Can be used to optimize power
consumption in applications that use analog peripherals by switching them on
and off as needed, core independently using dedicated timer resources
Low-Power Mode Features:
Sleep: < 1 µA typical @
3V
Operating Current:
48 µA @ 32 kHz, 3V,
typical
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.