Differential Analog-to-Digital
Converter with Computation and Context Switching:
Up to 43 external
channels
Up to 300 KSPS
Differential or single-ended
ADC conversion
Automated math functions on input signals:
Averaging, filter calculations, oversampling
and threshold comparison
Four Separate Contexts
(settings and results) saved and accessible separately
Contexts can be accessed
through firmware or DMA
Operates in Sleep
Nine internal analog channels
Hardware Capacitive Voltage Divider (CVD) Support:
Adjustable sample and hold capacitor
array
Guard ring digital output drive
Automates touch
sampling and reduces software size and CPU usage when touch or
proximity sensing is required
One 10-Bit Digital-to-Analog
Converters (DAC):
Buffered output available on
two I/O pins
Internal connections to ADC
and Comparators
Two 8-Bit Digital-to-Analog Converters (DAC):
Buffered output available on two I/O pins
Internal connections to ADC, OPA and Comparators
Two High-Speed Comparators (CMP):
High-speed mode and low-power modes available
Four external inputs
Configurable output
polarity
External output via Peripheral Pin Select
Two Operational Amplifiers:
5.5 MHz Gain Bandwidth
Programmable Gain using
Internal Resistor Ladder
Built-in hardware peak detect operation
Zero-Cross Detect (ZCD):
Detect when AC signal on pin crosses ground
Voltage Reference:
Fixed Voltage Reference with
1.024V, 2.048V and 4.096V output levels
Internal connections to ADC,
Comparator and DAC
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.