3 Pin Allocation Tables

Table 3-1. 28-Pin Allocation Table
I/O(2)28-

Pin

SPDIP,

SOIC, SSOP

28-

Pin

VQFN

A/DReferenceOperational

Amplifier

ComparatorZCD/Analog

Peripheral

Manager

Timers16-Bit PWM/

CCP

CWGCLCSPII2CUARTIOCInterruptBasic

RA0

2

27

ANA0

OPA1OR(1)

C1IN0-

C2IN0-

CLCIN0(1)

CLCIN4(1)

IOCA0

RA1

3

28

ANA1(6)

OPA1OUT

OPA2IN1-

OPA2IN1+

C1IN1-

C2IN1-

CLCIN1(1)

CLCIN5(1)

IOCA1

RA2

4

1

ANA2

DAC1OUT1

DAC2OUT1

DAC3OUT1

VREF- (DAC1)

VREF- (ADC)

OPA1IN0-

OPA1IN0+

C1IN0+

C2IN0+

IOCA2

RA3

5

2

ANA3(6)

VREF+ (DAC1)

VREF+ (ADC)

C1IN1+

IOCA3

RA4

6

3

ANA4

OPA1IN1-

OPA1IN1+

T0CKI(1)

IOCA4

RA5

7

4

ANA5(6)

OPA1IN2-

OPA1IN2+

SS1(1)

IOCA5

RA6

10

7

ANA6(6)

IOCA6

CLKOUT

OSC2

RA7

9

6

ANA7(6)

IOCA7

OSC1

CLKIN

RB0

21

18

ANB0(6)

VREF+ (DAC2)

C2IN1+

ZCDIN

CWG1(1)

IOCB0

INT0(1)

RB12219ANB1

OPA2OUT

OPA1IN3-

OPA1IN3+

C1IN3-

C2IN3-

(4)IOCB1

INT1(1)

RB22320ANB2(6)

OPA2IN3-

OPA2IN3+

(4)IOCB2

INT2(1)

RB32421ANB3

OPA2IN2-

OPA2IN2+

C1IN2-

C2IN2-

IOCB3
RB42522

ANB4(6)

ADACT(1)

OPA2IN0-

OPA2IN0+

IOCB4
RB52623ANB5

VREF- (DAC2)

T1G(1)

TUIN1(1)

IOCB5
RB62724ANB6(6)

CLCIN2(1)

CLCIN6(1)

CTS2(1)IOCB6ICSPCLK
RB72825ANB7DAC1OUT2

DAC2OUT2

DAC3OUT2

PWM3ERS(1)

CLCIN3(1)

CLCIN7(1)

RX2(1)IOCB7ICSPDAT
RC0118ANC0

T1CKI(1)

T3CKI(1)

T3G(1)

TUIN0(1)

IOCC0SOSCO
RC1129ANC1(6)CCP2(1)IOCC1SOSCI
RC21310ANC2

VREF+ (DAC3)

PWMIN0(1)

CCP1(1)

IOCC2
RC31411ANC3(6)T2IN(1)PWM1ERS(1)SCK1(1)SCL1(3,4)IOCC3
RC41512ANC4APMCLKSDI1(1)SDA(3,4)IOCC4
RC51613ANC5

VREF- (DAC3)

T4IN(1)PWM2ERS(1)IOCC5
RC61714ANC6(6)OPA2OR(1)PWMIN1(1)CTS1(1)IOCC6
RC71815ANC7RX1(1)IOCC7
RE3126IOCE3VPP/MCLR
VSS1916VSS
VDD(5)2017VDD(5)
VSS85VSS
OUT(2)

ADGRDA

ADGRDB

C1OUT

C2OUT

TMR0

PWM11

PWM12

PWM21

PWM22

PWM31

PWM32

CCP1

CCP2

CWG1A

CWG1B

CWG1C

CWG1D

CLC1OUT

CLC2OUT

CLC3OUT

CLC4OUT

CLC5OUT

CLC6OUT

CLC7OUT

CLC8OUT

SS1

SCK1

SDO1

SDA1

SCL1

DTR1

RTS1

TX1

DTR2

RTS2

TX2

Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to one of several other PORTx pins. Refer to the peripheral input selection table for details on which PORT pins may be used for this signal.
  2. All output signals shown in this row are PPS remappable. These signals may be mapped to output onto one of several PORTx pin options as described in the peripheral output selection table.
  3. This is a bidirectional signal. For normal module operation, the firmware may map this signal to the same pin in both the PPS input and PPS output registers.
  4. These pins are configured for I2C logic levels; The SCLx/SDAx signals may be assigned to any of these pins. PPS assignments to the other pins (e.g., RB1) will operate, but input logic levels will be standard TTL/ST as selected by the INLVL register, instead of the I2C specific or SMBus input buffer thresholds.
  5. A 0.1 uF bypass capacitor to VSS is required on the VDD pin.
  6. This pin can be used as either a positive or negative analog input channel to the ADC.
Table 3-2.  40/44/48-Pin Allocation Table
I/O(2)40-

Pin

PDIP

40-

Pin

QFN

44-

Pin

TQFP

48-

Pin

TQFP/ VQFN

A/DReferenceOperational AmplifierComparatorZCD/Analog Peripheral ManagerTimers16-Bit PWM/

CCP

CWGCLCSPII2CUARTIOCInterruptBasic

RA0

2171921

ANA0

OPA1OR(1)

C1IN0-

C2IN0-

CLCIN0(1)

CLCIN4(1)

IOCA0

RA1

3182022

ANA1(6)

OPA1OUT

OPA2IN1-

OPA2IN1+

C1IN1-

C2IN1-

CLCIN1(1)

CLCIN5(1)

IOCA1

RA2

4192123

ANA2

DAC1OUT1

DAC2OUT1

DAC3OUT1

VREF- (DAC1)

VREF- (ADC)

OPA1IN0-

OPA1IN0+

C1IN0+

C2IN0+

IOCA2

RA3

5202224

ANA3(6)

VREF+ (DAC1)

VREF+ (ADC)

C1IN1+

IOCA3

RA4

6212325ANA4

OPA1IN1-

OPA1IN1+

T0CKI(1)

IOCA4

RA5

7222426

ANA5(6)

OPA1IN2-

OPA1IN2+

SS1(1)

IOCA5

RA6

14293133

ANA6(6)

IOCA6

CLKOUT

OSC2

RA7

13283032

ANA7(6)

IOCA7

OSC1

CLKIN

RB0

33888

ANB0(6)

VREF+ (DAC2)

C2IN1+

ZCDIN

CWG1(1)

IOCB0

INT0(1)

RB134999ANB1

OPA2OUT

OPA1IN3-

OPA1IN3+

C2IN3-

C1IN3-

(4)IOCB1

INT1(1)

RB235101010ANB2(6)

OPA2IN3-

OPA2IN3+

(4)IOCB2

INT2(1)

RB336111111ANB3

OPA2IN2-

OPA2IN2+

C1IN2-

C2IN2-

IOCB3
RB437121416

ANB4(6)

ADACT(1)

OPA2IN0-

OPA2IN0+

IOCB4
RB538131517ANB5

VREF- (DAC2)

T1G(1)

TUIN1(1)

IOCB5
RB639141618ANB6(6)

CLCIN2(1)

CLCIN6(1)

CTS2(1)IOCB6ICSPCLK
RB740151719ANB7DAC1OUT2

DAC2OUT2

DAC3OUT2

PWM3ERS(1)

CLCIN3(1)

CLCIN7(1)

RX2(1)IOCB7ICSPDAT
RC015303234ANC0

T1CKI(1)

T3CKI(1)

T3G(1)

TUIN0(1)

IOCC0SOSCO
RC116313535ANC1(6)CCP2(1)IOCC1SOSCI
RC217323640ANC2

VREF+ (DAC3)

PWMIN0(1)

CCP1(1)

IOCC2
RC318333741ANC3(6)T2IN(1)PWM1ERS(1)SCK1(1)SCL1(3,4)IOCC3
RC423384246ANC4APMCLKSDI1(1)SDA(3,4)IOCC4
RC524394347ANC5

VREF- (DAC3)

T4IN(1)PWM2ERS(1)IOCC5
RC625404448ANC6(6)OPA2OR(1)PWMIN1(1)CTS1(1)IOCC6
RC726111ANC7RX1(1)IOCC7
RD019343842AND0
RD120353943AND1
RD221364044AND2(6)
RD322374145AND3(6)
RD427222AND4
RD528333AND5(6)
RD629444AND6
RD730555AND7(6)
RE08232527ANE0
RE19242628ANE1(6)
RE210252729ANE2
RE31161820IOCE3VPP/MCLR
RF036ANF0
RF137ANF1(6)
RF238ANF2
RF339ANF3(6)
RF412ANF4(6)
RF513ANF5
RF614ANF6(6)
RF715ANF7
VSS12, 316, 276, 296,31VSS
VDD(5)11, 327, 267, 287, 30VDD(5)
OUT(2)

ADGRDA

ADGRDB

C1OUT

C2OUT

TMR0

PWM11

PWM12

PWM21

PWM22

PWM31

PWM32

CCP1

CCP2

CWG1A

CWG1B

CWG1C

CWG1D

CLC1OUT

CLC2OUT

CLC3OUT

CLC4OUT

CLC5OUT

CLC6OUT

CLC7OUT

CLC8OUT

SS1

SCK1

SDO1

SDA1

SCL1

DTR1

RTS1

TX1

DTR2

RTS2

TX2

Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to one of several other PORTx pins. Refer to the peripheral input selection table for details on which PORT pins may be used for this signal.
  2. All output signals shown in this row are PPS remappable. These signals may be mapped to output onto one of several PORTx pin options as described in the peripheral output selection table.
  3. This is a bidirectional signal. For normal module operation, the firmware may map this signal to the same pin in both the PPS input and PPS output registers.
  4. These pins are configured for I2C logic levels; The SCLx/SDAx signals may be assigned to any of these pins. PPS assignments to the other pins (e.g., RB1) will operate, but input logic levels will be standard TTL/ST as selected by the INLVL register, instead of the I2C specific or SMBus input buffer thresholds.
  5. A 0.1 uF bypass capacitor to VSS is required on all VDD pins.
  6. This pin can be used as either a positive or negative analog input channel to the ADC.