8.2.1 Supported Families and Platforms

The Netlist Viewer supports SmartFusion® 2, IGLOO® 2, RTG4, PolarFire®, and PolarFire SoC family devices and runs on Windows® and Linux® systems.

Important: Depending on the device selected, some user interface elements such as icons, options, tabs, and dialog boxes may vary slightly in appearance and/or content. Basic Netlist Viewer functionality remains the same, regardless of the device chosen. In this user guide, a PolarFire device is used in the example figures.