Description
This Tcl
command is specific to the Simultaneous Switching Noise (SSN) Analyzer. It instructs
the SSN Analyzer to run the SSN analysis and compute the noise margin
numbers.
ssn_analyzer_rerun_analysis
Supported Die/Package
Family | Die | Package |
---|
SmartFusion® 2 | M2S150|T|TS | 1152 FC |
M2S090|T|TS | 676 FBGA |
M2S060|T|TS | 676 FBGA |
M2S050|T|TS|T_ES | 896 FBGA |
M2S025|T|TS | 484 FBGA |
M2S025|T|TS | 400 VF |
M2S010|T|TS | 484 FBGA |
IGLOO® 2 | M2GL150|T|TS | 1152 FC |
M2GL090|T|TS | 676 FBGA |
M2GL060|T|TS | 676 FBGA |
M2GL050|T|TS | 896 FBGA |
M2GL025|T|TS | 484 FBGA |
M2GL025|T|TS | 400 VF |
M2GL010|T|TS | 484 FBGA |
Not Supported
Die/Package
Family | Die | Package |
---|
RTG4™ | RT4G150|L | 1657 FCG |
PolarFire® | MPF200TS | FCS325 |
MPF300TS | FC484/FCS536/FCV484 |
MPF300XT | FCG484 |
MPF500TS | FC1152/FC784 |
RTPF500T|TL|TS|TLS | CG1509 |
Important: 1 ns pulse width is only
supported for MPF300XT/FCG1152.
Arguments
Parameter | Type | Description |
---|
None | None | None |
Return Type | Description |
---|
None | None |
Error Codes
Error Code | Description |
---|
None | Parameter 'param_name' is not defined. Valid command formatting
is 'rerun_analysis'. |
Supported Families
Supported Families |
---|
PolarFire® |
RTG4™ |
SmartFusion® 2 |
IGLOO® 2 |
Example
The following
example reruns the SSN Analyzer and computes the Noise Margin
number:
ssn_analyzer_rerun_analysis