21.7.4 mss_enable_instance

Description

This command is used to enable a core instance inside the MSS component.

mss_enable_instance \
-component_name {component_name} \
-instance_name {instance_name}

Arguments

ParameterTypeDescription
-component_name {component_name}stringMandatory. Name of the MSS component.
-instance_name {instance_name} stringMandatory. Name of the core instance to be enabled inside the MSS component.

Example

mss_enable_instance -component_name {test_sb_MSS} -instance_name {MMUART_0}