17.2.1 Overview
(Ask a Question)While Libero SoC provides a fully-integrated end-to-end design environment to develop SoC and FPGA designs, it also provides the flexibility to run synthesis and simulation with third-party tools outside the Libero SoC environment. However, some design steps must remain within the Libero SoC environment.
Design Flow Step | Must Use Libero | Description |
---|---|---|
Design Entry: HDL | No | Use third-party HDL editor/checker tool outside Libero® SoC if desired. |
Design Entry: Configurators | Yes | Create first Libero project for IP catalog core component generation. |
Design Entry: System Builder (SmartFusion® 2 and IGLOO® 2 devices only) | Yes | Stay in first Libero project. |
Automatic PDC/SDC constraint generation | No | Derived constraints need all HDL files and a derive_constraints utility when performed outside of Libero SoC, as described in Appendix D—Derive Constraints. |
Simulation | No | Use third-party tool outside Libero SoC, if desired. Requires download of pre-compiled simulation libraries for target device, target simulator, and target Libero version used for backend implementation. |
Synthesis | No | Use third-party tool outside Libero SoC if desired. |
Design Implementation: Manage Constraints, Compile Netlist, Place-and-Route (see Figure 17-6) | Yes | Create second Libero project for the backend implementation. |
Timing and Power Verification | Yes | Stay in second Libero project. |
Configure Design Initialization Data and Memories | Yes | Use this tool to manage different types of memories and design initialization in PolarFire®. Stay in second Libero project. |
Programming File Generation | Yes | Stay in second Libero project. |
Firmware Generation (SmartFusion 2 only) | Yes | Stay in second Libero project. |
Firmware Debug (SmartFusion 2 only) | No | Use third-party tool outside Libero SoC if desired. |
- SmartFusion 2 and IGLOO
2
- SmartFusion 2 MSS (includes MDDR and eNVM)
- IGLOO 2 HPMS (includes MDDR and eNVM)
- System Builder
- FDDR
- SerDes
- Oscillator
- CCC
- RAMs (TPSRAM, DPSRAM, URAM)
- TAMPER, and so on.
- RTG4
- uPROM
- SerDes
- SerDes INIT
- FDDR
- FDDR INIT
- RCOSC macro
- CCC
- RAMs (TPSRAM, DPSRAM, URAM), and so on.
- PolarFire
- PF_UPROM
- PF_SYSTEM_SERVICES
- PF_CCC
- PF CLK DIV
- PF_CRYPTO
- PF_DRI
- PF_INIT_MONITOR
- PF_NGMUX
- PF_OSC
- RAMs (TPSRAM, DPSRAM, URAM)
- PF_SRAM_AHBL_AXI
- PF_XCVR_ERM
- PF_XCVR_REF_CLK
- PF_TX_PLL
- PF_PCIE
- PF_IO
- PF_IOD_CDR
- PF_IOD_CDR_CCC
- PF_IOD_GENERIC_RX
- PF_IOD_GENERIC_TX
- PF_IOD_GENERIC_TX_CCC
- PF_RGMII_TO_GMII
- PF_IOD_OCTAL_DDR
- PF_DDR3
- PF_DDR4
- PF_LPDDR3
- PF_QDR
- PF_CORESMARTBERT
- PF_TAMPER
- PF_TVS, and so on.
In addition to the preceding listed SgCores, there are many DirectCore soft IPs available for various device families in the Libero SoC Catalog that use the FPGA fabric resources.
For design entry, if you use any one of the preceding components, you must use Libero SoC for part of the design entry (Component Configuration), but you can continue the rest of your Design Entry (HDL entry, and so on) outside of Libero. To manage the FPGA design flow outside of Libero, follow the steps provided in the rest of this guide.