4.3.4.4.2 Connecting a Linux Client to a Windows or Linux License Server

To connect a Linux client to a Windows or Linux license server, use the following command to set the environment variables on the Linux CLIENT machine:

setenv LM_LICENSE_FILE <port@hostname>
Example:
setenv LM_LICENSE_FILE 1702@sage
For Synplify Pro, to check out a license, add or modify one of the two environment variables in the following table, depending on the Synplify Pro version used.
Table 4-3. Synplify Pro Licenses
License FileUsed for...Variable NameExample
SNPSLMD_LICENSE_FILESynopsys tools released in September 2010 and later (2010.09)setenv SNPSLMD_LICENSE_FILE <port@hostname>setenv SNPSLMD_LICENSE_FILE1702@sage
SYNPLCTYD_LICENSE_FILESynplify Pro releases before September 2010setenv SYNPLCTYD_LICENSE_FILE <port@hostname>setenv SYNPLCTYD_LICENSE_FILE 1702@sage