17.1.2 Component Configuration

The first step in the custom flow is to configure your components using a Libero reference project (also called first Libero project in Table 17-2). In subsequent steps, you use data from this reference project.

If you are using any components listed earlier, under the Overview in your design, perform the steps described in this section.

If you are not using any of the above components, you can write your RTL outside of Libero and directly import it into your Synthesis and Simulation tools. You can then proceed to the post-synthesis section and only import your post-synthesis *.vm netlist into your final Libero implementation project (also called second Libero project in Table 17-2).