1.2.12 DADRIF and SADRIF Flags Are Incorrectly Set for Direct CCCs and Private/I2C NACKs
The Static and Dynamic Address Match SADRIF/DADRIF flags should only be set when a Private/I2C transaction is ACK'd by the module. However, the flags are also being set for Direct CCC transactions and when a Private/I2C transaction is NACK'd by the module.
Work around
None.
Affected Silicon Revisions
| B2 | C0 |
| X |