1.2.7 Passive Hot-Join/In-Band Interrupt May Cause Race Condition to Happen
When an external device on the bus requests a Hot-Join or In-Band Interrupt simultaneously when the I3C module requests arbitration (both devices pull the SDA line low very close to one another), a race condition may occur. When this happens, the module sends the first bit of the address, then releases the SDA line and does not continue to participate in arbitration.
Work around
None.
Affected Silicon Revisions
| B2 | C0 |
| X |