1.2.2 Static Address Match Sets DADRIF Bit in Static Address SDR Mode

When operating in Static Address SDR mode (SASDRMD = 1) and the module has been assigned a Dynamic Address, the module incorrectly sets DADRIF bit upon Static Address match.

Work around

None.

Affected Silicon Revisions

B2
X