1.2.21 TE0/TE1 Error Detection Cannot be Turned Off in I2C Mode
When the Bus Error Detection bit is set (BERRDET = 1), the module is
expected to detect TE0/TE1 errors in I3C mode only (OPMD = 0bx1), however, the
module detects TE0/TE1 in both I3C and I2C modes of operation.
Work around
None. However, the I3C Controller on the bus can send an HDR Exit Pattern for error recovery if the target device appears unresponsive on the bus.
Affected Silicon Revisions
| B2 |
| X |