1.2.9 Incorrect Hot-Join Operation after Controller ACKs and Sends Stop

The module behaves in an unexpected manner when the Controller ACKs a Hot-Join request and does not immediately follow up with an ENTDAA CCC in the same frame before a Stop occurs on the bus.

Work around

The Controller should send an ENTDAA immediately after it ACKs a Hot-Join request.

Affected Silicon Revisions

B2
X