1.2.10 Incorrect ACKPOS Operation with Direct CCC Write Transactions
A CCC Transaction should have no effect on the One-shot Private Transaction Acknowledge
ACKPOS bit; however, a Direct CCC Write transaction incorrectly clears the ACKPOS bit.
In addition, when ACKP = 0 and ACKPOS = 0, a Direct
Write CCC request is incorrectly NACK'd by the module.
Work around
Re-arm the ACKPOS bit each time a Dynamic Address Match (DADRIF = 1)
occurs.
Affected Silicon Revisions
| B2 |
| X |