4 MVIO Voltage and Supply Health Monitoring
As previously mentioned, the MVIO module features integrated voltage monitoring circuitry for the VDDIOx domain that allows users to monitor the status of the supply and ensure the voltage is operating within the required specification. The voltage monitoring circuits along with any status and interrupt flags available may differ between device families, refer to the device data sheet for information about how this is implemented for each family.