4.1 VDDIOx Ready Voltage Monitor
The primary voltage monitoring circuit is implemented on all versions of the MVIO module (PIC and AVR) is the VDDIOx Ready voltage monitor. The MVIO voltage domain is designed to be independent of VDD, meaning that depending on the application, VDD or VDDIOx may ramp up or down independent of each other. Additionally, either one of the voltage supplies may lose and regain power while the other maintains its state without any issues. The MVIO module has a minimum required supply voltage needed for the internal level shifting circuitry to work properly which is specified in the electrical specifications section of each device data sheet.
The VDDIOx Ready voltage monitor provides a way to monitor each available MVIO supply independent of VDD and determine when it meets or exceeds the minimum voltage required for proper operation. Alternatively, it can also be used to determine when the MVIO supply voltage has dropped below the required minimum voltage for the level shifters to operate correctly during operation. Depending on the device family, the status of the VDDIOx voltage monitor is provided using a dedicated interrupt flag or status bit.