5.4 Output Swing
The output swing of an operational amplifier specifies how close to the power and ground rails the output can reach at a given output load. Some operational amplifiers are referred to as “Rail-to-Rail”, which indicates that the output can get very close to the power supplies compared to a standard operational amplifier. Heavier loads on the output of the operational amplifier will reduce the output swing range.