5.7 Input Common-Mode Voltage
Another limitation of operational amplifiers is the input common-mode voltage. This range is defined as the voltage that is common to both inputs of the operational amplifier. If the common-mode voltage is outside of the limits specified, the operational amplifier may malfunction, perform outside of electrical specifications, or become damaged.