1.2.2 Open Moisture Barrier Bag
The moisture indicator card, present in the component dry pack, shows a color change from blue to pink when moisture levels in the bag rise.
The humidity indicator cards must be blue with an RH < 30%. If the color is different, baking instructions must be respected with extreme caution.