1.2.1 Moisture Barrier Bag Before Opening
The SOMs are delivered in moisture barrier bags. Before use, these must be stored at a temperature of less than 30°C, with humidity under 85% RH.
The calculated shelf-life for the dry-packed product is 12 months from the date the bag is sealed.