1.2.1.16.2 TCPIP Reboot Configurations
Reboot Specific User Configurations
Allow Only Same Subnet:
For improved security, you might want to limit reboot capabilities to only users on the same IP subnet.
Defining this symbol enables this access restriction.
Default value: true
Symbol TCPIP_REBOOT_SAME_SUBNET_ONLY
Reboot Message:
The mesage needed to be sent accross the net to reboot the machine
Default value: "MCHP Reboot"
Symbol TCPIP_REBOOT_MESSAGE
Reboot Task Rate (in msec):
Reboot task processing rate, in milliseconds.
The lower the rate (higher the frequency) the higher the module priority and higher module performance can be obtained
The value cannot be lower than the TCPIP_STACK_TICK_RATE.
The Reboot module just listens for incoming reboot requests
A high operation frequency is not required.
Default value: 1130
Symbol TCPIP_REBOOT_TASK_TICK_RATE