TCPIP_ARP_EntryRemove Function
C
TCPIP_ARP_RESULT TCPIP_ARP_EntryRemove(
TCPIP_NET_HANDLE hNet,
IPV4_ADDR* ipAdd
);
Description
This function removes an existent mapping from the selected interface cache.
Preconditions
The ARP module should have been initialized.
Parameters
| Parameters | Description |
|---|---|
| hNet | Interface to use. |
| ipAdd | IP Address to remove entries for. |
Returns
TCPIP_ARP_RESULT
On Success - ARP_RES_OK.
On Failure - ARP_RES_NO_ENTRY (if no such mapping exists) ARP_RES_NO_INTERFACE (if no such interface exists).
Remarks
None.