TCPIP_ARP_EntryRemoveNet Function
C
TCPIP_ARP_RESULT TCPIP_ARP_EntryRemoveNet(
TCPIP_NET_HANDLE hNet,
IPV4_ADDR* ipAdd,
IPV4_ADDR* mask,
TCPIP_ARP_ENTRY_TYPE type
);
Description
This function removes all existent mappings belonging to a network interface. The performed operation: if(entry->type == type and entry->ipAdd & mask == ipAdd & mask) then remove entry.
Preconditions
The ARP module should have been initialized.
Parameters
| Parameters | Description |
|---|---|
| hNet | Interface to use. |
| IPAdd | The IP address. |
| mask | IP address of mask. |
| type | valid types of entries to remove: - ARP_ENTRY_TYPE_PERMANENT - ARP_ENTRY_TYPE_COMPLETE - ARP_ENTRY_TYPE_INCOMPLETE - ARP_ENTRY_TYPE_ANY |
Returns
TCPIP_ARP_RESULT
On Success - ARP_RES_OK.
On Failure - ARP_RES_BAD_TYPE (if no such type exists) ARP_RES_NO_INTERFACE (if no such interface exists).
Remarks
None.