1.2.1.10.2 FTP Client Configurations
FTP Client Specific User Configurations
Maximum number of simultaneous client:
Specify the maximum number of supported simultaneous FTP client connections.
Default value: 3
Symbol Maximum number of simultaneous client
Default Data Socket Transmit Buffer Size:
Specify the Default Transmit Buffer Size for the FTP Client Data Socket
if 0, the TCP Socket Transmit buffer size will be used by FTPC data socket
The default recommended value for high throughput is > 2MSS (3 KB).
Default value: 0
Symbol TCPIP_FTPC_DATA_SKT_TX_BUFF_SIZE_DFLT
Default Data Socket Receive Buffer Size:
Specify the Default Receive Buffer Size for the FTP Client Data Socket
if 0, the TCP Socket Receive buffer size will be used by FTPC data socket
The default recommended value for high throughput is > 2MSS (3 KB).
Default value: 0
Symbol TCPIP_FTPC_DATA_SKT_RX_BUFF_SIZE_DFLT
Enable Console Commands:
Enable the FTP client TCP/IP Console Commands
Default value: false
Symbol: TCPIP_FTPC_COMMANDS
FTP Client Task Rate (in msec):
FTP task processing rate, in milliseconds.
The FTP module will process a timer event with this rate for maintaining its own queues, processing timeouts, etc.
The lower the rate (higher the frequency) the higher the module priority and higher module performance can be obtained
The value cannot be lower than the TCPIP_STACK_TICK_RATE.
Default value: 5
Symbol TCPIP_FTPC_TASK_TICK_RATE
FTP Request Time-out (in sec):
Specify the time-out for FTP Client commands
This is the time to wait for a response from FTP server
Value is in seconds
Default value: 2
Symbol TCPIP_FTPC_TMO